L-com

MPO Male to 6x Flex LC Fan-out, 6 Fiber Ribbon, OM2 50/125 Multimode, OFNR Jacket, Orange, 0.5m

  • Picture of MPO Male to 6x Flex LC Fan-out, 6 Fiber Ribbon, OM2 50/125 Multimode, OFNR Jacket, Orange, 0.5m
  • Picture of MPO Male to 6x Flex LC Fan-out, 6 Fiber Ribbon, OM2 50/125 Multimode, OFNR Jacket, Orange, 0.5m
  • Picture of MPO Male to 6x Flex LC Fan-out, 6 Fiber Ribbon, OM2 50/125 Multimode, OFNR Jacket, Orange, 0.5m
Picture of MPO Male to 6x Flex LC Fan-out, 6 Fiber Ribbon, OM2 50/125 Multimode, OFNR Jacket, Orange, 0.5m
SKU MPM6OM2-FLC-05
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


These L-com multi-fiber ribbon cables provide great advantages in size by offering up to 12 times the density when compared to the same size SC connector! Factory terminated and tested, these OM2 50/125 Multimode fiber optic cables provide significant installation time savings. A push-pull design is utilized for easy mating and removal. Fan-out assemblies with the Flex LC connector are ideal for making connections within rack mounted or wall mounted fiber enclosures that utilize single fiber connectors. The flexible boot on the Flex LC connector enables the strain relief to be bent up to 90° in any direction and will maintain its form without risking cable loss or damage. Available in 6 or 12 count versions. MPO cassettes are also available from L-com. L-com's MPO connectors are fully compatible with US Conec MTP products. Use our custom cable configurator to create custom lengths today.

Features
  • MPO Cassettes are available here
  • Used to connect equipment that utilizes MPO style connectors and OM2 50/125 Multimode cabling
  • Don't see the connector combination or cable length you're looking for? Use L-com's Custom Cable Configurator to create your own lengths and connector options
  • Flexible boots on LC fan-out are able to be bent and set in different orientations up to 90° to accommodate tight spaces
  • OFNR (Riser rated) jacket complies with strict building codes and unique ribbon design offers great space savings and reduces installation time

Application
  • Ethernet
  • LAN
  • Server farms
  • Voice/video/data

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.