L-com

MPO Male to 6x LC Fan-out, 6 Fiber Ribbon, OM3 10G 50/125 Multimode, OFNR Jacket, Aqua, 0.5m

  • Picture of MPO Male to 6x LC Fan-out, 6 Fiber Ribbon, OM3 10G 50/125 Multimode, OFNR Jacket, Aqua, 0.5m
  • Picture of MPO Male to 6x LC Fan-out, 6 Fiber Ribbon, OM3 10G 50/125 Multimode, OFNR Jacket, Aqua, 0.5m
Picture of MPO Male to 6x LC Fan-out, 6 Fiber Ribbon, OM3 10G 50/125 Multimode, OFNR Jacket, Aqua, 0.5m
SKU MPM6OM3-LC-05
Available to Ship 8
Quantity Price
1 - 9 $124.99
10 - 24 $119.99
25 - 99 $114.99
100 + Call Us
Price $124.99

All Prices are in US Dollars and do not include duties



The MPM6OM3-LC-05 from L-com is a fan-out cable assembly that comes with an MPO (w/ pins) to LC connector configuration. This fiber optic cable features an OFNR-rated jacket and has a cable diameter of 4.8 mm. Our fan-out cable is suitable for applications such as data centers and enterprise networks, CWDM/DWDM and transport networks, telecommunications and carrier networks, high-performance computing (HPC) and AI networks, and industrial and OEM systems. This aqua blue fiber optic cable assembly is available in a length of 0.5 meters and can withstand temperatures ranging from -40 to 75 degrees C.

Our MPO (w/ pins) male to 6x LC cable comes with a multimode OM3 fiber and has a fiber diameter of 50/125 µm. L-com’s MPM6OM3-LC-05 fan-out cable assembly has a breakout diameter of 0.9 mm and is ideal for making connections within rack-mounted or wall-mounted fiber enclosures. Our fiber optic cable assembly can be customized in different lengths to fit specific installation needs, ensuring efficient network management in high-density setups without compromising delivery time or quality. Additional dimensions, specifications, and CAD drawings for this fiber cable can be found on its downloadable PDF datasheet.

L-com has one of the largest in-stock selections of fiber optic cable assemblies for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. We are committed to delivering excellent service to support our customers in maintaining the continuity and reliability of their networks. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal multimode OM3 fan-out cable for your requirements.


Features
  • High-density 2.5*4.8mm ribbon construction
  • Simplified cable management
  • Improved airflow and space utilization
  • Color-coded fibers and legs
  • Flexible boot LC fan-out enables orientations up to 90° to accommodate tight spaces

Application
  • Data Centers & Enterprise Networks
  • CWDM / DWDM & Transport Networks
  • Telecommunications & Carrier Networks
  • High-Performance Computing (HPC) & AI Networks
  • Industrial & OEM Systems

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.