L-com

CA LC-LC CLIPPED 9/125 1M

  • Picture of CA LC-LC CLIPPED 9/125 1M
  • Picture of CA LC-LC CLIPPED 9/125 1M
Picture of CA LC-LC CLIPPED 9/125 1M
SKU SFODLC-CL-01
Available to Ship Call us
Quantity Price
1 - 9 $36.56
10 - 24 $34.37
25 - 99 $32.17
100 + Call Us
Price $36.56

All Prices are in US Dollars and do not include duties



L-com's 9/125 Duplex Clipped Single Mode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNR (Riser rated) jackets along with clipped LC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Used to connect patch panels and/or network devices that utilize duplex LC style connectors and require 9/125 Single Mode cabling
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Ceramic ferrules provide precise alignment
  • Integrated clip ensures correct A/B orientation
  • Connectors utilize a PC polish

Application
  • 10 Gig Ethernet
  • Server Farms
  • Network Backbones
  • FTTX
  • WAN

This item is non-cancelable / non-returnable.

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.