L-com

Fiber Connector, LC/APC Duplex, for 3.0mm SMF, Green, Middle Boot

  • Picture of Fiber Connector, LC/APC Duplex, for 3.0mm SMF, Green, Middle Boot
Picture of Fiber Connector, LC/APC Duplex, for 3.0mm SMF, Green, Middle Boot
SKU FOC-LCASM0230-0M00
Available to Ship 87
Quantity Price
1 - 24 $10.99
25 - 49 $10.55
50 - 99 $10.22
100 + Call Us
Price $10.99

All Prices are in US Dollars and do not include duties



L-com's FOC-LCASM0230-0M00 is a duplex LC/APC fiber optic connector for use with 3.0mm single mode fiber. L-com's FOC-LCASM0230-0M00 features a standard two piece design with a middle length boot for ultimate space efficiency in a high-density form factor. L-com's FOC-LCASM0230-0M00 is in stock and available to ship same day. Order online today!

Features
  • Duplex LC Connector for 3.0mm Fiber Diameter
  • Single Mode Applications
  • Middle length Boot Design

Application
  • Fiber Termination
  • Single mode Patch Cable Assembly
  • FTTx Applications
  • Local Area Networks


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.