L-com

1 Meter Interval 9/125 Bulk Zipcord, 3mm Cable OD

  • Picture of 1 Meter Interval 9/125 Bulk Zipcord, 3mm Cable OD
Picture of 1 Meter Interval 9/125 Bulk Zipcord, 3mm Cable OD
SKU FOBSNGZ-M
  Available for backorder
Quantity Price
1 + $1.34
Price $1.34

All Prices are in US Dollars and do not include duties



This flexible yet durable bulk fiber cable is perfect for building your own Multimode or Singlemode fiber patch cables. This series features a duplex jacket and dual fibers as well as an OFNR rated jacket. There are five styles to choose from OM1 62.5/125, OM2 50/125, OM3, 10Gigabit 50/125, OM4, 100Gigabit 50/125 and 9/125 singlemode. Our bulk fiber cable is sold by the meter and requires a 25 meter minimum order. Contact us today for large project volume discounts.

Features
  • OFNR jacket complies with stringent building codes
  • Tight buffered coating provides environmental and mechanical protection
  • Compatible with all standard fiber optic connectors
  • Great for building fiber optic patch cables
  • Jacket OD 3.0mm

Application
  • High EMI/RFI environments
  • LAN backbone
  • FTTX
  • Security


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.