To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

Fiber Connector, LC/APC Simplex, for 2.0mm SMF, Green, Unibody Design

  • Picture of Fiber Connector, LC/APC Simplex, for 2.0mm SMF, Green, Unibody Design
Picture of Fiber Connector, LC/APC Simplex, for 2.0mm SMF, Green, Unibody Design
SKU FOC-LCASM0120-GR0U0
Available to Ship 78
Quantity Price
1 - 24 $8.29
25 - 49 $7.96
50 - 99 $7.71
100 + Call Us
Price $8.29

All Prices are in US Dollars and do not include duties



L-com's FOC-LCASM0120-GR0U0 is a simplex LC/APC fiber optic connector for use with 2.0mm single mode fiber. L-com's FOC-LCASM0120-GR0U0 features a unibody design with a short boot for added durability in a high-density form factor. L-com's FOC-LCASM0120-GR0U0 is in stock and available to ship same day. Order online today!

Features
  • Simplex LC/APC Connector for 2.0mm Fiber Diameter
  • Single Mode Applications
  • Short Boot Unibody Design for Added Durability

Application
  • Fiber Termination
  • Single mode Patch Cable Assembly
  • FTTx Applications
  • Local Area Networks


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.