Description
L-com's category 5e TRD524DSHF-TEL-200F line of ultra-flexible, outdoor, industrial Ethernet cable assemblies designed for extreme applications where rugged, shielded, high-flex cables are required, is in stock and ready to ship same day. This 200Ft Black 22AWG Stranded 600V PoE family of cables feature oil, chemical, moisture, weld spatter and ultra-violet (UV) resistant TPE jackets that are built with USA-made bulk cable. The Cat 5e SF/UTP 200Feet PoE 802.3 compliancy jackets are pressure extruded over the cable core, effectively locking the twisted pairs in place and providing extremely stable electrical performance even if the cables are impacted, bent, twisted or flexed repeatedly.The L-com black 200 feet SF/UTP double shielded construction with both foil and braid shields provide the cable maximum protection from data destroying EMI and RFI interference. These 200 feet RJ45 cable assemblies come with additional features including special 22AWG stranded conductors with a 600V rating that are well suited for PoE applications and make a great alternative to typical rigid and stiff PoE cables. Our TRD524DSHF-TEL-200F series ethernet cords are 10gig, category 5e channel and PoE 802.3 rated for up to 288 feet (88 meters).The TRD524DSHF-TEL-200F has been tested to 1 and 10 million flex cycles at the ten and twenty times the cable OD and will not break down when exposed to oil based lubricants such as those normally found in an industrial automation environment. These Category 5e 1 FT Black cable is also UL AWM 2463, CM and CMX rated so you don't need to choose between having a verified burn rating and rugged performance. This TRD524DSHF-TEL-200F 200 feet CM-CMX TPE Jacket terminates to standard TIA568B wiring with shielded RJ45 connectors.L-Com's TRD524DSHF-TEL-200F style cables are an excellent fit for outdoor networks, industrial and factory settings, high flex and continuous motion use including robotics, transportation, Mil-Tec and harsh environments like oil and gas. Our Category 5e ethernet cable TRD524DSHF-TEL-200F Standard lengths are off the shelf and ready to ship same day plus custom lengths and labels are available so contact the technical experts at L-com with your application needs and make your purchase online today.
Features
Application
![]() AccessoriesSimilar Products |