L-com

Category 5e Ethernet Cable Assembly, UTP Outdoor Industrial High Flex CM-CMX-PLTC TPE, RJ45 Male, 22AWG Stranded 600V PoE, Black, 200FT

  • Picture of Category 5e Ethernet Cable Assembly, UTP Outdoor Industrial High Flex CM-CMX-PLTC TPE, RJ45 Male, 22AWG Stranded 600V PoE, Black, 200FT
Picture of Category 5e Ethernet Cable Assembly, UTP Outdoor Industrial High Flex CM-CMX-PLTC TPE, RJ45 Male, 22AWG Stranded 600V PoE, Black, 200FT
SKU TRD524HF-BLK-200F
Available to Ship 2
Quantity Price
1 - 4 $157.99
5 - 9 $151.67
10 - 24 $145.35
25 + Call Us
Price $157.99

All Prices are in US Dollars and do not include duties



L-com's category 5e TRD524HF-BLK-200F line of ultra-flexible, outdoor, industrial Ethernet cable assemblies designed for extreme applications where rugged, shielded, high-flex cables are required, is in stock and ready to ship same day. This 200Ft Black 22AWG Stranded 600V PoE family of cables feature oil, chemical, moisture, weld spatter and ultra-violet (UV) resistant TPE jackets that are built with USA-made bulk cable. The Cat 5e UTP 200Feet PoE 802.3 compliancy jackets are pressure extruded over the cable core, effectively locking the twisted pairs in place and providing extremely stable electrical performance even if the cables are impacted, bent, twisted or flexed repeatedly.

The L-com black 200 feet UTP double shielded construction with both foil and braid shields provide the cable maximum protection from data destroying EMI and RFI interference. These 200 feet RJ45 cable assemblies come with additional features including special 22AWG stranded conductors with a 600V rating that are well suited for PoE applications and make a great alternative to typical rigid and stiff PoE cables. Our TRD524HF-BLK-200F series ethernet cords are 10gig, category 5e channel and PoE 802.3 rated for up to 288 feet (88 meters).

The TRD524HF-BLK-200F has been tested to 1 and 10 million flex cycles at the ten and twenty times the cable OD and will not break down when exposed to oil based lubricants such as those normally found in an industrial automation environment. These Category 5e 1 FT Black cable is also UL AWM 2463, CM and CMX rated so you don't need to choose between having a verified burn rating and rugged performance. This TRD524HF-BLK-200F 200 feet CM-CMX TPE Jacket terminates to standard TIA568B wiring with shielded RJ45 connectors.

L-Com's TRD524HF-BLK-200F style cables are an excellent fit for outdoor networks, industrial and factory settings, high flex and continuous motion use including robotics, transportation, Mil-Tec and harsh environments like oil and gas. Our Category 5e ethernet cable TRD524HF-BLK-200F Standard lengths are off the shelf and ready to ship same day plus custom lengths and labels are available so contact the technical experts at L-com with your application needs and make your purchase online today.


Features
  • Rugged Category 5e high flex, industrial, outdoor, PoE cable assembly built with USA-made cable using specialty 22AWG stranded conductors; 200.0ft length
  • 4-pair UTP construction with temp range of -40°C to +75°C connectorized with RJ45 plugs
  • Outdoor, Industrial and High Flex TPE jacket is resistant to oils, chemicals, weld spatter, moisture, UV (sun light) and is flex rated to 1 and 10 million flex cycles
  • Cable maintains UL AWM 2463, CM and CMX as well as PLTC (power limited tray cable) ratings
  • Cat5e and PoE 802.3 compliancy up to 328F (100m) with 600V voltage rating that is an excellent alternative to typical rigid and stiff standard PoE cables

Application
  • 10GBASE-T - 10/100/1000/10000 Ethernet
  • Industrial Ethernet
  • Harsh Environment
  • Factory Automation
  • Outdoor Use

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.