L-com

CAT6 Gigabit Crossover Adapter, RJ48C Female to RJ45 Male, Light Purple

  • Picture of CAT6 Gigabit Crossover Adapter, RJ48C Female to RJ45 Male, Light Purple
  • Picture of CAT6 Gigabit Crossover Adapter, RJ48C Female to RJ45 Male, Light Purple
  • Picture of CAT6 Gigabit Crossover Adapter, RJ48C Female to RJ45 Male, Light Purple
  • Picture of CAT6 Gigabit Crossover Adapter, RJ48C Female to RJ45 Male, Light Purple
  • Picture of CAT6 Gigabit Crossover Adapter, RJ48C Female to RJ45 Male, Light Purple
Picture of CAT6 Gigabit Crossover Adapter, RJ48C Female to RJ45 Male, Light Purple
SKU LCOADPC6-LP
Available to Ship Call us
Quantity Price
1 - 24 $16.59
25 - 49 $15.76
50 - 99 $14.93
100 + Call Us
Price $16.59

All Prices are in US Dollars and do not include duties



L-com’s LCOADPC6-LP is a Category 6-gigabit crossover adapter suitable for voice and data, LAN, and networking applications. Our CAT6-gigabit crossover adapter switches the transmit (Tx) and receive (Rx) signals, typically at pins 1&2 and 3&6. This light purple crossover adapter configuration is essential for enabling two devices of the same type to communicate directly. It provides robust, user-friendly capabilities that assure seamless network operations.

Our CAT6 gigabit crossover adapter is designed for compatibility, durability, and cost-effectiveness. This Category 6-gigabit adapter features 50µ minimum gold-plated RJ48C female to RJ45 male connectors. It offers a simple and cost-effective option for establishing crossover connections, generally cheaper than purchasing crossover cables or additional network equipment. This LCOADPC6-LP from L-com crossover adapter is ideal for maintaining maximum network performance in a variety of applications, including data centers and residential settings.

This RJ48C female to RJ45 male crossover adapter has an in-series connection type and PVC strain relief material. Our light purple crossover adapter converts a standard RJ45 cable to different wiring. This LCOADPC6-LP from L-com CAT6 gigabit crossover adapter allows for direct device connections without the need for extra equipment. Our gigabit crossover adapter is ideal for IT professionals, network administrators, telecommunications, manufacturing, healthcare, and technicians looking for dependable and effective network diagnostics and connectivity solutions.

L-com offers an excellent selection of Category 6-gigabit crossover adapters with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect gigabit crossover adapter for your needs, including more information on related products. If you have any inquiries about our CAT6 gigabit crossover adapter or other components, please contact our experienced technical support and sales teams.


Features
  • Cat6 Crossover Ethernet adapter
  • RJ48 Female to RJ45 Male
  • Convert a standard RJ45 cable to different wiring
  • Light Purple

Application
  • LAN
  • Networking
  • Voice and Data

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.