L-com

ISDN Loopback Adapter RJ48C Female to RJ45 Male, Teal

  • Picture of ISDN Loopback Adapter RJ48C Female to RJ45 Male, Teal
  • Picture of ISDN Loopback Adapter RJ48C Female to RJ45 Male, Teal
  • Picture of ISDN Loopback Adapter RJ48C Female to RJ45 Male, Teal
  • Picture of ISDN Loopback Adapter RJ48C Female to RJ45 Male, Teal
  • Picture of ISDN Loopback Adapter RJ48C Female to RJ45 Male, Teal
Picture of ISDN Loopback Adapter RJ48C Female to RJ45 Male, Teal
SKU LLBADPISD-TL
Available to Ship 5
Quantity Price
1 - 24 $16.59
25 - 49 $15.76
50 - 99 $14.93
100 + Call Us
Price $16.59

All Prices are in US Dollars and do not include duties



L-com’s LLBADPISD-TL is an ISDN loopback adapter suitable for voice and data, LAN, and networking applications. This ISDN adapter features 50µ minimum gold-plated RJ48C female to RJ45 male connectors. Our ISDN loopback adapter is designed for compatibility, durability, and cost-effectiveness. This loopback setup allows network hardware or software to test the connection effectively.

This RJ48C female to RJ45 male loopback adapter has an in-series connection type and PVC strain relief material. Our teal loopback adapter converts a standard RJ45 cable to different wiring. The L-com LLBADPISD-TL ISDN loopback adapter sends and receives signals back into the device. Our Ethernet loopback adapter is ideal for IT professionals, network administrators, telecommunications, manufacturing, healthcare, and technicians looking for dependable and effective network diagnostics and connectivity solutions. It provides robust, user-friendly capabilities that assure seamless network operations.

Our teal ISDN loopback adapter accurately and quickly tests network ports and cables, allowing for instant discovery and resolution of hardware issues. This LLBADPISD-TL from L-com ISDN loopback adapter is ideal for maintaining maximum network performance in a variety of applications, including data centers and residential settings. Through data transmission and reception, users can confirm that the port and cable are operating properly.

L-com offers an excellent selection of ISDN loopback adapters with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect Ethernet loopback adapter for your needs, including more information on related products. If you have any inquiries about our ISDN loopback adapter or other components, please contact our experienced technical support and sales teams.


Features
  • ISDN Loopback Ethernet adapter
  • RJ48 Female to RJ45 Male
  • Convert a standard RJ45 cable to different wiring
  • Teal

Application
  • LAN
  • Networking
  • Voice and Data

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.