L-com

Cat 5e Molded RJ45 Female to Female Coupler, Blue

  • Picture of Cat 5e Molded RJ45 Female to Female Coupler, Blue
  • Picture of Cat 5e Molded RJ45 Female to Female Coupler, Blue
  • Picture of Cat 5e Molded RJ45 Female to Female Coupler, Blue
  • Picture of Cat 5e Molded RJ45 Female to Female Coupler, Blue
  • Picture of Cat 5e Molded RJ45 Female to Female Coupler, Blue
Picture of Cat 5e Molded RJ45 Female to Female Coupler, Blue
SKU LFFRJCP-BL
Available to Ship 1
Quantity Price
1 - 24 $16.59
25 - 49 $15.76
50 - 99 $14.93
100 + Call Us
Price $16.59

All Prices are in US Dollars and do not include duties



L-com’s LFFRJCP-BL is a Category 5e molded RJ45 coupler suitable for voice and data, LAN, and networking applications. This Category 5e Ethernet coupler features gold-plated RJ45 female to RJ45 female connectors. Our blue RJ45 Ethernet coupler is built to be compatible, long-lasting, and affordable.

This RJ45 female to RJ45 female Ethernet coupler has an in-series connection type and PVC strain relief material. Our CAT5e molded RJ45 coupler is designed to connect two RJ45 Ethernet cables. The LFFRJCP-BL from L-com Category 5e molded RJ45 coupler offers strong, intuitive features that guarantee smooth network operations. This blue RJ45 Ethernet coupler adapter is ideal for IT professionals, network administrators, telecommunications, manufacturing, healthcare, and technicians looking for dependable and effective network diagnostics and connectivity solutions.

L-com offers an excellent selection of Category 5e molded RJ45 couplers with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect Cat5e Ethernet coupler for your needs, including more information on related products. If you have any inquiries about our blue RJ45 Ethernet coupler adapter or other components, please contact our experienced technical support and sales teams.


Features
  • Cat5e Ethernet adapter
  • RJ45 Female to RJ45 Female
  • Couple two RJ45 ethernet cables together
  • Blue

Application
  • LAN
  • Networking
  • Voice and Data

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.