L-com

Premium RGB Multi-Coaxial Cable, 5 BNC Male / Male, 50.0 ft

  • Picture of Premium RGB Multi-Coaxial Cable, 5 BNC Male / Male, 50.0 ft
  • Picture of Premium RGB Multi-Coaxial Cable, 5 BNC Male / Male, 50.0 ft
Picture of Premium RGB Multi-Coaxial Cable, 5 BNC Male / Male, 50.0 ft
SKU CTL5B-50B
  Available for backorder
Quantity Price
1 - 9 $62.09
10 - 24 $57.12
25 - 99 $52.16
100 + Call Us
Price $62.09

All Prices are in US Dollars and do not include duties



This series of five line 75 Ohm cable is perfect for the transmission of both audio and video signals. The true 75 Ohm BNC male connectors provide impedance matched performance to assure a clean signal. The molded strain reliefs on the BNC connectors and on the cable jacket result in a durable and long lasting assembly. Individual cables are color coded Red, Green, Blue, Black and Gray to assure correct hookup. Available in 6 standard lengths from 5 to 50 ft.

Features
  • Available in 6 standard lengths from 5 to 50 ft
  • Five 75 Ohm coaxial cables assure high quality video signal
  • Fully molded BNC strain relief construction results in a highly durable assembly
  • True 75 Ohm BNC male connectors eliminate impedance mismatch
  • Transmission of video or audio signals

Application
  • Analog A/V applications
  • RGB
  • Graphics display systems
  • Video server

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.