TC-400-TM-RA-D TNC male right angle coaxial connector has an interface type of TNC male LMR-400 and PE-C400 and a 50 Ohm impedance. Pasternack's TNC male connector uses crimp/solder as an attachment method. Our male TNC right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack right angle TNC male coaxial connector has a PTFE dielectric type and a VSWR of 1.35:1. The Pasternack TNC coaxial connector has a brass body with silver plating. Our TC-400-TM-RA-D TNC right angle connector uses silver contact.
Pasternack RF connector has a maximum inner conductor and outer conductor resistance of 0 mOhms and 0 mOhms respectively. The Pasternack TC-400-TM-RA-D TNC connector operates at a temperature range of -55 to 125 deg C.
This Pasternack right angle male TNC connector will ship the same business day as purchased. Our TNC right angle male connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.
*LMR™ is a Trademark of Times Microwave