L-com

TNC Male Connector Crimp/Non-Solder Contact Attachment for LMR-400, LMR-400-DB, LMR-400-FR, and 400-Series Cable

  • Picture of TNC Male Connector Crimp/Non-Solder Contact Attachment for LMR-400, LMR-400-DB, LMR-400-FR, and 400-Series Cable
Picture of TNC Male Connector Crimp/Non-Solder Contact Attachment for LMR-400, LMR-400-DB, LMR-400-FR, and 400-Series Cable
SKU EZ-400-TM-X
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


EZ-400-TM-X TNC male coaxial connector has an interface type of TNC male LMR-400 and PE-C400 and PE-B400 and PE-B405 and a 50 Ohm impedance. Pasternack's TNC male connector uses crimp/non-solder contact as an attachment method. Our male TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

The Pasternack TNC male coaxial connector has a PTFE dielectric type and a VSWR of 1.2:1. The Pasternack TNC coaxial connector has a brass body with tri-metal plating.

Pasternack RF connector has a maximum inner conductor and outer conductor resistance of 0 mOhms and 0 mOhms respectively. The radio frequency connector is made from brass material and has a contact life of 500 cycles or more. The Pasternack EZ-400-TM-X TNC connector operates at a temperature range of -65 to 165 deg C.

This Pasternack male TNC connector will ship the same business day as purchased. Our TNC male connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.

*LMR™ is a Trademark of Times Microwave


Key Specifications

Key Specifications

Polarity
Standard
Connector Series
TNC
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Crimp/Non-Solder Contact
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
LMR-400
Interface Type 2
LMR-400-DB
Interface Type 3
LMR-400-FR
Interface Type 4
400-Series

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.