LMR-400-DB coax cable from L-com is only one of a large number of radio frequency coaxial cable types specifically stocked to be ready for quick shipment. L-com Microwave LMR-400-DB coax cable is manufactured in a flexible design and has a 50 Ohm impedance. This low loss flexible 50 Ohm coax cable LMR-400-DB is constructed with a 0.405 inch diameter and Black PE jacket.
LMR-400-DB flexible 50 Ohm coax cable with PE jacket is rated for a 6 GHz maximum operating frequency. This 50 Ohm 0.405 inch diameter and low loss flexible coax cable is built with a double shield count and RF shielding of 90 dB. L-com Microwave LMR-400-DB coax is constructed with PE (F) dielectric and a maximum operating temperature of 85 degrees C. Times Microwave LMR-400-DB coax cable specs for this wire properties can be found on its RF coax cable LMR-400-DB datasheet.
LMR-400-DB cable is part of more than one million RF, microwave parts in stock at L-com. This Times Microwave low loss LMR-400-DB coax cable is ready to buy and can be shipped worldwide. L-com also maintains a wide selection of other radio frequency coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave components.
* LMR™ is a trademark of Times Microwave Systems.