L-com

540 degrees Rotating Smart Indicator Magnetic Cable, USB A to Type C/Micro/Lighting Compatible, M/M, 5 Volt, 1 Amp, 2 Meter

  • Picture of 540 degrees Rotating Smart Indicator Magnetic Cable, USB A to Type C/Micro/Lighting Compatible, M/M, 5 Volt, 1 Amp, 2 Meter
  • Picture of 540 degrees Rotating Smart Indicator Magnetic Cable, USB A to Type C/Micro/Lighting Compatible, M/M, 5 Volt, 1 Amp, 2 Meter
  • Picture of 540 degrees Rotating Smart Indicator Magnetic Cable, USB A to Type C/Micro/Lighting Compatible, M/M, 5 Volt, 1 Amp, 2 Meter
  • Picture of 540 degrees Rotating Smart Indicator Magnetic Cable, USB A to Type C/Micro/Lighting Compatible, M/M, 5 Volt, 1 Amp, 2 Meter
  • Picture of 540 degrees Rotating Smart Indicator Magnetic Cable, USB A to Type C/Micro/Lighting Compatible, M/M, 5 Volt, 1 Amp, 2 Meter
Picture of 540 degrees Rotating Smart Indicator Magnetic Cable, USB A to Type C/Micro/Lighting Compatible, M/M, 5 Volt, 1 Amp, 2 Meter
SKU CAU2A-3IN1MAG-2M
Available to Ship 667
Quantity Price
1 - 24 $25.99
25 - 49 $24.69
50 - 99 $23.39
100 + Call Us
Price $25.99

All Prices are in US Dollars and do not include duties



The L-Com CAU2A-3IN1MAG-2M is a USB 2.0 smart indication magnetic braided cable comes with 3 magnetic tips: USB C, micro-USB, and a lightning compatible tip.Our charging cable provides 5V/1A output and comes with a connector kit in addition to a 2-meter long version. This 540-degree rotating head magnetic cord provides 3 in 1 connection to smart phones, tablets, laptops, and PC peripheral interconnects.

The CAU2A-3IN1MAG-2M 540-degree rotating head smart indication magnetic cable from L-Com is compatible with earlier versions due to its backwards compatibility. This plug-and-play cable's fumble-free magnetic connector and tip make connections quick and simple every time. This USB 2.0 lightning cable features a smart LED that quickly displays a user's current charging state.

The USB 2.0 A to type C/micro/lightning compatible charging cable tips can be connected to your device, and the charging cable connects magnetically. This 540 degrees rotating head cable allows the charging head to bend 180 degrees and the magnetic tip to revolve 360 degrees, making it easy to find the ideal charging angle for any given situation. Our 2-meter braided cord has a molded aluminum shell and a durable nylon cord sheath since it is made for rugged applications.

L-Com has the largest in-stock selection of USB 2.0 magnetic braided cable with same-day shipping for domestic and international orders. We have 15,000-plus cable products in over a dozen categories, each offering the lengths, diameters, form factors, jackets, and connector types you need. Our skilled technical support and professional sales team can help you find the perfect USB 2.0 540-degree rotating head cable for your needs by providing more information on comparable products.


Features
  • USB 2.0 Charging - 5V, 1A
  • Fumble-free magnetic tip & connector ensures fast, easy connection every time
  • 3 Tips included; USB C/ USB Micro /Lightning Compatible
  • Backward compatible with previous USB generations
  • Aluminum Molded Shell provides durability and increased strength at cable entry point
  • Durable Nylon Cord Sheath

Application
  • A/V
  • Smart Phone, Tablet, or Laptop
  • PC Peripheral Interconnects
  • Charge your mobile digital devices


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.