L-com

180 degrees Rotating Head, USB 2.0 A to C, M/M, Red Nylon Braided Cable, 5 Volt, 2.4 Amp, 2M

  • Picture of 180 degrees Rotating Head, USB 2.0 A to C, M/M, Red Nylon Braided Cable, 5 Volt, 2.4 Amp, 2M
  • Picture of 180 degrees Rotating Head, USB 2.0 A to C, M/M, Red Nylon Braided Cable, 5 Volt, 2.4 Amp, 2M
  • Picture of 180 degrees Rotating Head, USB 2.0 A to C, M/M, Red Nylon Braided Cable, 5 Volt, 2.4 Amp, 2M
  • Picture of 180 degrees Rotating Head, USB 2.0 A to C, M/M, Red Nylon Braided Cable, 5 Volt, 2.4 Amp, 2M
  • Picture of 180 degrees Rotating Head, USB 2.0 A to C, M/M, Red Nylon Braided Cable, 5 Volt, 2.4 Amp, 2M
Picture of 180 degrees Rotating Head, USB 2.0 A to C, M/M, Red Nylon Braided Cable, 5 Volt, 2.4 Amp, 2M
SKU CAU2AC-MM-2M
Available to Ship 692
Quantity Price
1 - 24 $16.59
25 - 49 $15.93
50 - 99 $15.43
100 + Call Us
Price $16.59

All Prices are in US Dollars and do not include duties



The L-Com CAU2AC-MM-2M USB 2.0 180-degree rotating head converter cable allows for plug-and-play connections to handheld devices and other peripherals. With the help of this USB 2.0 A to type C conversion cable, users can connect to laptops, PC peripheral interconnects, tablets, smartphones, and laptops. Our red charging cable features a 2-meter length and a 5 V/2.4 A output.

The CAU2AC-MM-2M 180-degree rotating head conversion cable from L-Com solves tight space issues and it is compatible with earlier versions due to its backwards compatibility. This USB 2.0 red conversion cable features a smart LED that quickly displays a user's current charging state. Our 2-meter male to male braided cord has a molded aluminum shell and a durable nylon cord sheath since it is made for rugged applications.

L-Com has the largest in-stock selection of USB 2.0 red nylon braided cable with same-day shipping for domestic and international orders. We have 15,000-plus cable products in over a dozen categories, each offering the lengths, diameters, form factors, jackets, and connector types you need. Our skilled technical support and professional sales team can help you find the perfect USB 2.0 A to type C 180-degree rotating head cable for your needs by providing more information on comparable products.


Features
  • USB 2.0 Charging - 5V, 2.4A
  • USB A to USB C Conversion Cable
  • Backward compatible with previous USB generations
  • Aluminum Molded Shell provides durability and increased strength at cable entry point
  • Durable Nylon Cord Sheath
  • LED charging indicator light

Application
  • A/V
  • PC Peripheral Interconnects
  • Charge your USB-C digital devices


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.