L-com

540 degrees Rotating Smart Indicator Magnetic Tip Kit-Type C/Micro/Lightning Compatible

  • Picture of 540 degrees Rotating Smart Indicator Magnetic Tip Kit-Type C/Micro/Lightning Compatible
  • Picture of 540 degrees Rotating Smart Indicator Magnetic Tip Kit-Type C/Micro/Lightning Compatible
  • Picture of 540 degrees Rotating Smart Indicator Magnetic Tip Kit-Type C/Micro/Lightning Compatible
  • Picture of 540 degrees Rotating Smart Indicator Magnetic Tip Kit-Type C/Micro/Lightning Compatible
  • Picture of 540 degrees Rotating Smart Indicator Magnetic Tip Kit-Type C/Micro/Lightning Compatible
Picture of 540 degrees Rotating Smart Indicator Magnetic Tip Kit-Type C/Micro/Lightning Compatible
SKU CAU2A-3IN1MAG-KIT
Available to Ship 298
Quantity Price
1 - 24 $7.59
25 - 49 $7.21
50 - 99 $6.83
100 + Call Us
Price $7.59

All Prices are in US Dollars and do not include duties



The L-Com CAU2A-3IN1MAG-KIT kit enables 3 in 1 connection to smart phones, tablets, laptops, and PC peripheral interconnects. This kit includes extra set of 3 magnetic tips in USB C, micro USB and a lightning compatible tip. This fumble-free magnetic connector and tip make connections quick and simple every time.

The kit includes magnetic tips which can be connected to your device, and the charging cable connects magnetically. The CAU2A-3IN1MAG-KIT magnetic kit from L-Com is compatible with earlier versions due to its backwards compatibility.

L-Com has the largest in-stock selection of magnetic tips kit with same-day shipping for domestic and international orders. We have 15,000-plus cable products in over a dozen categories, each offering the lengths, diameters, form factors, jackets, and connector types you need. Our skilled technical support and professional sales team can help you find the perfect 3 in 1 magnetic tips kit for your needs by providing more information on comparable products.


Features
  • USB 2.0 Charging - 5V, 1A
  • 3 Extra tips to support more devices; USB C/ USB Micro /Lightning Compatible
  • Fumble-free magnetic tips ensures fast, easy connection every time
  • Backward compatible with previous USB generations

Application
  • A/V
  • Smart Phone, Tablet, or Laptop
  • PC Peripheral Interconnects
  • Charge and sync your USB-C mobile digital devices


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.