L-com

1-Meter Interval SMF 9/125 2-count Breakout Fiber Cable 2.5mm OD Black OFNR

  • Picture of 1-Meter Interval SMF 9/125 2-count Breakout Fiber Cable 2.5mm OD Black OFNR
Picture of 1-Meter Interval SMF 9/125 2-count Breakout Fiber Cable 2.5mm OD Black OFNR
SKU FOB25SNGRKB2-M
Available to Ship Call us
Quantity Price
1 - 24 $2.83
25 - 49 $2.72
50 - 99 $2.63
100 + Call Us
Price $2.83

All Prices are in US Dollars and do not include duties



L-com's FOB25SNGRKB2-M is a single mode, 9/125 2-count breakout cable. The cable features low water peak attenuation fiber, ideal for deployments of CWDM as well as standard single mode services. The outer cable diameter is 7.0mm, and contains two 2 sub-cables with an OD of 2.5mm. The outer jacket is black PVC, and rated for indoor and outdoor usage. Our bulk fiber cable is sold by the meter and requires a 25 meter minimum order. Contact us today for large project volume discounts

Features
  • Single Mode (9/125um) 2-count Breakout bulk cable
  • Black jacket color with 2.5mm OD
  • OFNR (Riser rated) jacket complies with stringent building codes

Application
  • LAN Backbone
  • Data Center
  • Security
  • Fiber Optic Patch Cables
  • Fiber to the Home


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.