L-com

1-Meter Interval SMF 9/125 2-count Breakout Fiber Cable 2.5mm OD Black Military rated

  • Picture of 1-Meter Interval SMF 9/125 2-count Breakout Fiber Cable 2.5mm OD Black Military rated
Picture of 1-Meter Interval SMF 9/125 2-count Breakout Fiber Cable 2.5mm OD Black Military rated
SKU FOB25SNGMKB2-M
Available to Ship 294
Quantity Price
1 - 24 $5.39
25 - 49 $5.17
50 - 99 $5.01
100 + Call Us
Price $5.39

All Prices are in US Dollars and do not include duties



L-com's FOB25SNGMKB2-M is a single mode, 9/125 2-count breakout cable. The cable features low water peak attenuation fiber, for deployments of CWDM and standard single mode services. The outer cable features a tight-buffered construction, with a ripcord inside for ease of termination. The jacket material is a tactical polyurethane for military and other harsh enivronment deployment, with an outer diameter of 7.0mm. The two 2 sub-cables are tight-buffered with an OD of 2.5mm, and utlize bend-tolerant fiber. Our bulk fiber cable is sold by the meter and requires a 25 meter minimum order. Contact us today for large project volume discounts

Features
  • Single Mode (9/125um) 2-count Breakout bulk cable
  • Black jacket color with 2.5mm OD
  • Cable meets Military requirements for crush and impact resistance
  • Rugged jacket protects against cuts, abrasions and chemicals

Application
  • Harsh environment applications
  • Industrial Ethernet
  • Military networks


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.