Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

Carbide Fiber Optic Scribe, 30 Wedge

  • Picture of Carbide Fiber Optic Scribe, 30 Wedge
Picture of Carbide Fiber Optic Scribe, 30 Wedge
SKU CS-30W
Available to Ship 27
Quantity Price
1 - 24 $101.99
25 - 49 $97.91
50 - 99 $94.85
100 + Call Us
Price $101.99

All Prices are in US Dollars and do not include duties



These high performance fiber optic cable scribes from Miller are available in two versions. The DS-90W is a professional grade tool utilizing a diamond tipped 90 wedge and retractable (pen-like) barrel. The CS-30W features a more economical yet rugged carbide tipped scribe for user that require only occasional use. No matter how often you need to terminate fiber cables, Miller has the perfect scribe for your needs. Order online today!

Features
  • The CS-30W features a carbide tip resulting in cost savings
  • The DS-90W features a retractable (pen-like) barrel ensuring safety on the job
  • Used to score a fiber optic cable in preparation for connectorization
  • Contact L-com today for large project volume discounts!
  • Two versions are available providing user flexibility

Application
  • Fiber cable assembly
  • Fiber cable repair
  • Fiber cable splicing

Key Specifications

Key Specifications

Part Number
CS-30W
Design (Tool Type)
Scribe
Primary Application/Family
Fiber

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.