Description
L-com's ECF USB Adapter family allows USB cables to be efficiently passed through a panel or enclosure. The ECF USB Adapter options include A-A, A-B, and B-A connector combinations in addition to both shielded and unshielded USB adapter designs. These ECF style USB adapter products securely mount via 4-40 screws which are sold separately (PN ECF440). Order online today!
Features
Application
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov AccessoriesSimilar Products |