L-com

Flanged Panel Mounted USB 2.0 Coupler - Shielded, Type B/A Connectors

  • Picture of Flanged Panel Mounted USB 2.0 Coupler - Shielded, Type B/A Connectors
Picture of Flanged Panel Mounted USB 2.0 Coupler - Shielded, Type B/A Connectors
SKU ECF504-BA
Available to Ship 1451
Quantity Price
1 - 24 $11.79
25 - 49 $10.61
50 - 99 $9.43
100 + Call Us
Price $11.79

All Prices are in US Dollars and do not include duties



These unique products combine L-com's fully shielded keystone couplers with a solid die-cast metal mounting frame allowing for mounting in virtually any panel thickness. Three coupler options are available - A to A, A to B, and B to A. 4-40 machine screws are provided.

Features
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Allows USB cables to be passed through panels or enclosures
  • Flange kit includes a keystone style snap-in coupler, mounting frame and 4-40 machine screws
  • Fully stamped shielding offers isolation from EMI/RFI
  • Screw mount for secure installations

Application
  • Data Acquisition
  • PC Peripheral Interconnects
  • Test and Measurement

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.