L-com

900 MHz 8 dBi LH Circular Polarized Patch Antenna- 4ft RP-SMA Plug Connector

  • Picture of 900 MHz 8 dBi LH Circular Polarized Patch Antenna- 4ft RP-SMA Plug Connector
  • Picture of 900 MHz 8 dBi LH Circular Polarized Patch Antenna- 4ft RP-SMA Plug Connector
Picture of 900 MHz 8 dBi LH Circular Polarized Patch Antenna- 4ft RP-SMA Plug Connector
SKU HG908PCL-RSP
Available to Ship 16
Quantity Price
1 - 24 $115.99
25 - 49 $111.35
50 - 99 $107.87
100 + Call Us
Price $115.99

All Prices are in US Dollars and do not include duties



The Hyperlink model HG908PCL series are high performance left hand circular polarized wall mount panel antennas designed to operate in the 900 MHz (860-960 MHz) band. These antennas feature circular polarization which makes them ideal for RFID applications. Compact and low profile, the HG908PCL antennas feature 8dBi of gain with a 65° beam width.

Right-Hand versions are also available, the HG908PCR series.


Features
  • 4 ft coax lead with RP-SMA Plug Connector
  • Left Hand Circular Polarized
  • Lightweight ABS Radome
  • Compact size, low profile

Application
  • LPWAN, LoRA, IoT, M2M applications
  • Wirless Video links
  • 800 MHz, 900 MHz ISM Band
  • GSM, RFID, SCADA
  • Wireless LAN systems

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
LHCP
Connector 1 Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Plug
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.