L-com

900 MHz 14 dBi Heavy-Duty Yagi Antenna N Male Connector

  • Picture of 900 MHz 14 dBi Heavy-Duty Yagi Antenna  N Male Connector
  • Picture of 900 MHz 14 dBi Heavy-Duty Yagi Antenna  N Male Connector
Picture of 900 MHz 14 dBi Heavy-Duty Yagi Antenna  N Male Connector
SKU HG914Y-NM
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By: HG913Y-NM


The HyperGain HG914Y High-Performance Yagi Antenna combines high gain with a wide 30° beam-width. It is ideally suited for directional applications in the 900 GHz ISM and GSM bands as well as Non Line of Sight (NLOS) and Point to Multi-Point installations. Typical applications include 900 MHz Wireless LAN, SCADA, LPWAN, LoRA, IoT, M2M, and 900 MHz Cellular.

This antenna features a heavy-duty 3/4" aluminum boom and solid 3/8" aluminum elements. Secure mounting is assured by a solid 1/4" aluminum mounting plate and two stainless steel V-bolts.

Custom Connectors
If you need a custom connector for this antenna, please contact sales for connector options, prices and availability.

Features
  • Includes 12 inch coax lead & mount kit
  • Solid 3/8" aluminum elements
  • Superior performance & 30° beam-width
  • Heavy-duty 3/4" aluminum boom
  • Solid 1/4" aluminum mounting plate

Application
  • 900MHz ISM Band & 900 MHz cellular
  • LPWAN, LoRS, IoT, M2M applications
  • Non Line of Sight (NLOS)
  • RFID & SCADA
  • Wireless LAN systems & Point to Multipoint applications

Key Specifications

Key Specifications

Antenna Type
Yagi
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.