L-com

900 MHz 13 dBi SS Yagi Antenna N Male Connector

  • Picture of 900 MHz 13 dBi SS Yagi Antenna  N Male Connector
  • Picture of 900 MHz 13 dBi SS Yagi Antenna  N Male Connector
  • Picture of 900 MHz 13 dBi SS Yagi Antenna  N Male Connector
  • Picture of 900 MHz 13 dBi SS Yagi Antenna  N Male Connector
Picture of 900 MHz 13 dBi SS Yagi Antenna  N Male Connector
SKU HG913Y-NM
Available to Ship 14
Quantity Price
1 - 24 $139.99
25 - 49 $134.39
50 - 99 $130.19
100 + Call Us
Price $139.99

All Prices are in US Dollars and do not include duties



The HG913Y High-Performance Yagi Antenna combines high gain with a wide beam-width. They are ideally suited for directional applications in the 900MHz ISM and GSM bands. Typical applications include 900MHz Wireless LAN, SCADA, LPWAN, LoRA, IoT, M2M, 900 MHz Cellular, Non Line of Sight (NLOS) applications and point to multi-point systems. External interference of this antenna is minimized due to the excellent front to back ratio. These antennas come with a 18" coax lead terminated with an N-Male connector. It can be installed for either vertical or horizontal polarization.

Rugged and Weatherproof
This antenna features a heavy-duty 1/2" stainless steel boom and solid 1/8" elements. Secure mounting is assured by a 1/8" thick plated steel mounting plate and two plated steel U-bolts.

Custom Connectors
If you need a custom connector for this antenna, please contact sales for connector options, prices and availability.

Features
  • All weather operation
  • Heavy duty steel construction
  • 13 dBi gain
  • Heavy-duty 1/2" stainless steel boom
  • Superior performance

Application
  • 900MHz Cellular
  • 900MHz ISM Band & GSM Wireless LAN systems
  • LPWAN, LoRA, IoT, M2M applications
  • Point to multipoint & Non Line of Sight (NLOS) applications
  • RFID & SCADA

Key Specifications

Key Specifications

Antenna Type
Yagi
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.