L-com

698-960 MHz / 1710-2700 MHz 10 dBi Log Periodic Antenna - N-Female

  • Picture of 698-960 MHz / 1710-2700 MHz 10 dBi Log Periodic Antenna - N-Female
  • Picture of 698-960 MHz / 1710-2700 MHz 10 dBi Log Periodic Antenna - N-Female
Picture of 698-960 MHz / 1710-2700 MHz 10 dBi Log Periodic Antenna - N-Female
SKU HG72710LP-NF
Available to Ship 142
Quantity Price
1 - 9 $167.99
10 - 24 $161.27
25 - 99 $154.55
100 + Call Us
Price $167.99

All Prices are in US Dollars and do not include duties



The HyperLink HG72710LP-NF is a high performance wide band log periodic antenna designed to operate from 698-960 MHz and 1710-2700 MHz. This Wideband design eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of wireless applications where wide coverage is desired.

The HG72710LP-NF is ideal for Distributed Antenna Systems, DAS. A DAS system is used to distribute Cellular and WiFi signals throughout a building or area. It is also suited for directional and multipoint IEEE 802.11b/g/n wireless LANs, public wireless hotspot applications and other systems operating in the 2.4GHz ISM band. It is ideal for LPWAN/IoT/M2M apllications such as LoRA, LTE-M and NB-IoT. The broadband characteristics of the antenna enable it to operate over a very wide frequency range. This antenna features 9/10 dBi of gain and a 56°/45° vertical beam width.

The internal components of this antenna are enclosed within a UV-stable white ABS radome for all-weather operation. It is supplied with a tilt and swivel mast mount kit.

For additional information and complete sepcifications, click on the Data Sheet link in the Downloads tab.


Features
  • Frequency coverage for 700 MHz, 850 MHz, AWS and PCS bands
  • Internal combiner eliminated the need for separate coax cables for each frequency
  • Supplied with tilt and swivel mast bracket
  • Weatherproof ABS

Application
  • LPWAN, LoRA, LTE-M, NB-IoT, IoT, M2M applications
  • Cellular networks
  • DAS (Distributed Antenna Systems)
  • IEEE 802.11b/g WiFi applications
  • Public safety

Key Specifications

Key Specifications

Antenna Type
Log Periodic
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Nominal Gain
9 dBi
Maximum Input VSWR
1.6:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.