Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

5.1-5.8 GHz 32 dBi Dual Polarity/X-Polarity MIMO Dish Antenna

  • Picture of 5.1-5.8 GHz 32 dBi Dual Polarity/X-Polarity MIMO Dish Antenna
  • Picture of 5.1-5.8 GHz 32 dBi Dual Polarity/X-Polarity MIMO Dish Antenna
  • Picture of 5.1-5.8 GHz 32 dBi Dual Polarity/X-Polarity MIMO Dish Antenna
Picture of 5.1-5.8 GHz 32 dBi Dual Polarity/X-Polarity MIMO Dish Antenna
SKU HG5158DP-32D
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By: HG4958DP-34D


The HyperGain model HG5158DP-32D is a high performance broadband dual polarized solid dish antenna. Because of its' superb electrical performance and mechanical stability, the parabolic dish antenna can be used in a wide variety of high performance 5 GHz range (5.1/5.3/5.4/5.8GHz) wireless applications. The wide band design of this antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of wireless applications. This antenna features 32 dBi of gain with a 3.5° horizontal beam-width and 3.5° vertical beam-width.

Adjustable Dual Polarity Feed Horn System

The HG5158DP-32D features an adjustable dual polarity feed horn system which allows the antenna to be configured for Dual Polarization (horizontal and vertical) or for X-Polarization (+45° and -45°). It is fed via two N-Female connectors, one for each polarized signals. This feature makes it ideal for MIMO/802.11n and polarization diversity systems.

Rugged and Weatherproof

The reflector dish of these antennas are constructed from high quality aluminum which gives them superior strength. The dish is coated in a light gray UV-inhibited polymer for durability and aesthetics. Perforated holes in the dish helps minimize wind loading.

Radome Cover Kits

HyperLink Radome Covers (Optional) are an ideal way to provide additional protection to our parabolic dish antennas. These light weight radome kits feature fiberglass construction and UV stable gray finish. Drain holes are provided on the radome cover to help prevent moisture build-up inside the dish antenna.

These radome kits bolt directly to the dish antennas with the provided stainless steel hardware. Drilling mounting holes in the antenna is not required. The radome cover can be attached to existing antennas already mounted in the field or pre-assemble to the antenna before mounting.

For additional information and complete specifications, click on Data Sheet link in the Downloads sections.


Features
  • Adjustable dual polarity feed horn system allows the antenna to be configured for Dual Polarization (horizontal and vertical) or for X-Polarization (+45° and -45°)
  • Dual polarity feed system - (2) N-Female connectors
  • Includes tilt and swivel mast mount kit
  • Optional radome cover kits available
  • Perforated aluminum reflector dish helps reduce wind loading and features a UV stable light gray polymer finish

Application
  • IEEE 802.11a and 802.11n applications
  • 5.1-5.8 GHz Outdoor Wireless LAN systems
  • Backhaul Applications & 5.8 GHz Wireless Video Systems
  • Point to Point, Point to Multi-point Systems & Wireless Bridges
  • Supports 1x2 and 2x2 MIMO AP/Routers

Key Specifications

Key Specifications

Antenna Type
Dish
Polarization
H/V or 45 Deg. Slant
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.