Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

4.9-5.8 GHz 34 dBi Dual Polarity/X-Polarity MIMO Dish Antenna

  • Picture of 4.9-5.8 GHz 34 dBi Dual Polarity/X-Polarity MIMO Dish Antenna
  • Picture of 4.9-5.8 GHz 34 dBi Dual Polarity/X-Polarity MIMO Dish Antenna
  • Picture of 4.9-5.8 GHz 34 dBi Dual Polarity/X-Polarity MIMO Dish Antenna
Picture of 4.9-5.8 GHz 34 dBi Dual Polarity/X-Polarity MIMO Dish Antenna
SKU HG4958DP-34D
Available to Ship 85
Quantity Price
1 - 4 $565.00
5 - 9 $519.80
10 - 24 $474.60
25 + Call Us
Price $565.00

All Prices are in US Dollars and do not include duties



The HyperLink model HG4958DP-34D is a high performance broadband dual polarized solid dish antenna. Because of its' superb electrical performance and mechanical stability, the parabolic dish antenna can be used in a wide variety of high performance 4.9GHz and 5GHz range (5.1/5.3/5.4/5.8GHz) wireless applications. The wide band design of this antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of wireless applications. This antenna features 31 - 34 dBi of gain with a 3.3° horizontal beam-width and 3.3° vertical beam-width.

Adjustable Dual Polarity Feed Horn System

The HG4958DP-34D features an adjustable dual polarity feed horn system which allows the antenna to be configured for Dual Polarization (horizontal and vertical) or for X-Polarization (+45° and -45°). It is fed via two N-Female connectors, one for each polarized signals. This feature makes it ideal for MIMO/802.11n and polarization diversity systems.

Rugged and Weatherproof

The reflector dish of the HG4958DP-34D is constructed from high quality aluminum which gives it superior strength. The dish is coated in a light gray UV-inhibited polymer for durability and aesthetics. Perforated holes in the dish helps minimize wind loading.

The HG4958DP-34D is supplied with a tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment. It can be adjusted up or down from 0° to 30°.

For additional information and complete specifications, click on Data Sheet link in the Downloads sections.


Features
  • (2) N-Female connectors
  • Adjustable dual polarity feed horn system allows the antenna to be configured for Dual Polarization (horizontal and vertical) or for X-Polarization (+45° and -45°)
  • Includes tilt and swivel mast mount kit
  • Optional radome cover kits available
  • Perforated aluminum reflector dish helps reduce wind loading and features a UV stable light gray polymer finish

Application
  • 4.9 GHz Public Safety Band
  • 5.1/5.3/5.4/5.8 GHz ISM and UNII Band Applications
  • MIMO and 802.11 n Applications
  • WiMAX Applications
  • Long Distance Backhaul and Point to Point Data Links

Key Specifications

Key Specifications

Antenna Type
Dish
Polarization
H/V or 45 Deg. Slant
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.