L-com

4.9 to 5.8 GHz 27 dBi Lightweight Die-cast Grid Antenna

  • Picture of 4.9 to 5.8 GHz 27 dBi Lightweight Die-cast Grid Antenna
  • Picture of 4.9 to 5.8 GHz 27 dBi Lightweight Die-cast Grid Antenna
  • Picture of 4.9 to 5.8 GHz 27 dBi Lightweight Die-cast Grid Antenna
Picture of 4.9 to 5.8 GHz 27 dBi Lightweight Die-cast Grid Antenna
SKU HG4958-27EG
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By: HG4927EG-1-NF


Superior Performance

The HyperGain® HG4958-27EG High-Performance Reflector Grid Wi-Fi Antenna is ideal for long-range highly directional 5.1/5.3/5.4/5.8 GHz ISM and UNII band applications. These antennas are ideal for point to point systems, point to multi-point and wireless bridges. Its compact design makes it nearly invisible in most installations, and it can be installed for either vertical or horizontal polarization.

Rugged and Weatherproof

The antennas' construction features a rust-proof cast aluminum reflector grid for superior strength and light weight. The 2-piece reflector grid is simple to assemble and significantly reduces shipping costs. The grid surface is UV powder coated for durability and aesthetics. The open-frame grid design minimizes wind loading..

This antenna is supplied with a 60 degree tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment. They can be adjusted up or down from 0° to 60°.


Features
  • 9° beam-width
  • All weather operation
  • Cast aluminum construction
  • Superior performance
  • UV stable light gray powder coat finish

Application
  • 5.1/5.3/5.4/5.8 GHz ISM and UNII Band Applications
  • Wireless Bridges and Backhaul Applications
  • 4.9GHz Public Safety Services: Fire, Police, Security
  • Point to Point, Point to Multi-point Systems

Key Specifications

Key Specifications

Antenna Type
Grid
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.