Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

4.9 GHz to 5.8 GHz 27 dBi Lightweight Die-cast Grid Antenna Type N Female Connector

  • Picture of 4.9 GHz to 5.8 GHz 27 dBi Lightweight Die-cast Grid Antenna Type N Female Connector
Picture of 4.9 GHz to 5.8 GHz 27 dBi Lightweight Die-cast Grid Antenna Type N Female Connector
SKU HG4927EG-1-NF
  Available for backorder
Quantity Price
1 - 9 $131.99
10 - 24 $126.71
25 - 99 $121.43
100 + Call Us
Price $131.99

All Prices are in US Dollars and do not include duties



The L-com HG4927EG-1-NF is a high-performance light weight reflector grid antenna specifically designed for long-range directional point to point systems, point to multipoint and wireless bridges. L-com's HG4927EG-1-NF has 25 to 27 dBi gain. The HG4927EG-1-NF operates from 4900 to 5850 MHz which is ideal for WLAN backhaul.

The HG4927EG-1-NF from L-com has 9° Vertical and 6° Horizontal Beamwidth patterns with vertical or horizontal polarization and features Type N female connectors. The 4900-5850 MHz HG4927EG-1-NF is shipped as a 2-piece reflector grid which is simple to assemble and greatly reduces shipping costs.

The Type N female connectorized HG4927EG-1-NF antenna from L-com has mounting bracket and hardware included which makes this antenna very easy to install. This high-performance light weight reflector grid antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • All weather operation
  • Easy to assemble
  • UV stable powder coat finish
  • Die-cast aluminum construction
  • High Gain

Application
  • 5 GHz ISM applications
  • Long-range Directional Applications
  • 5 GHz UNII applications
  • Point to Point (PtP) and Multipoint to Point (MPtP)
  • 5 GHz Wireless LAN system

Key Specifications

Key Specifications

Antenna Type
Grid
Polarization
Vertical
Minimum Frequency
4.9 GHz
Maximum Frequency
5.85 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.