L-com

4.9-5.8GHz Dual Polarized 17dBi Panel Antenna - N-Female Connectors

  • Picture of 4.9-5.8GHz Dual Polarized 17dBi Panel Antenna - N-Female Connectors
Picture of 4.9-5.8GHz Dual Polarized 17dBi Panel Antenna - N-Female Connectors
SKU HG4958-17DP-3NF
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The HyperLink HG4958-17DP-3NF Flat Panel Antenna combines vertical and horizontal polarization with high gain over multiple frequencies in a single enclosure. It is a professional quality antenna designed primarily for MIMO point-to-multipoint and point-to-point applications in the 4.9 GHz and 5.8 GHz frequency bands.

This antenna incorporates advanced dual polarization technology that allows for the interoperability of two radios to transmit and receive paths. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment.

Rugged and Weatherproof

This aesthetically pleasing antenna features a heavy-duty UV-resistant plastic radome ideal for all-weather indoor and outdoor operation. The HG4958-17DP-3NF antenna is supplied with a tilt and swivel mast mount kit. This allows quick installation at various degrees of up/down tilt for easy alignment.

Click on the Downloads tab for additional information and complete specifications.


Features
  • MIMO - Multiple-Input and Multiple-Output
  • Dual Polarity feed system in single enclosure
  • Three (3) integrated diversity antennas, single package
  • UV-resistant radome for all-weather operation

Application
  • 4.9-5.8 GHz Wireless LAN systems
  • Homeland Security and Public Safety band
  • Supports 1x2, 2x2, 2x3, 3x3 MIMO AP/Router
  • Supports IEEE 802.11 a/n applications
  • WiMAX, WISP, WiFi, Mobile Communication

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.