L-com

3.5 GHz 16 dBi Dual Polarized MIMO Panel Antenna

  • Picture of 3.5 GHz 16 dBi  Dual Polarized MIMO Panel Antenna
  • Picture of 3.5 GHz 16 dBi  Dual Polarized MIMO Panel Antenna
  • Picture of 3.5 GHz 16 dBi  Dual Polarized MIMO Panel Antenna
  • Picture of 3.5 GHz 16 dBi  Dual Polarized MIMO Panel Antenna
Picture of 3.5 GHz 16 dBi  Dual Polarized MIMO Panel Antenna
SKU HG3516DP
Available to Ship 36
Quantity Price
1 - 9 $222.99
10 - 24 $214.07
25 - 99 $205.15
100 + Call Us
Price $222.99

All Prices are in US Dollars and do not include duties



The HyperLink HG3516DP Flat Panel Antenna combines vertical and horizontal polarization with high gain in a single enclosure. It is a professional quality antenna designed primarily for MIMO point-to-multipoint applications in the 3.5GHz frequency band. The unit can be used with APs and Routers with 1 or 2 antenna ports.

This antenna incorporates advanced dual polarization technology that allows for the interoperability of two radios transmit and receive paths. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment.

Rugged and Weatherproof

This antenna features a heavy-duty UV-resistant plastic radome for all-weather operation. The HG3516DP antenna is supplied with a stainless steel tilt and swivel mast mount kit. This allows installation at various degrees of up/down tilt for easy alignment.

Click on the Downloads tab for additional information and complete specifications.


Features
  • Dual Polarity feed system in single enclosure
  • Includes tilt and swivel mast mounting
  • Two integral N-Female connectors
  • UV-resistant radome for all-weather operation
  • MIMO - Multiple-Input and Multiple-Output

Application
  • 3.5 GHz Band Applications
  • SOFDMA
  • WiMAX 7 Mobile WiMAX
  • Wireless Internet Provider "cell" sites
  • Wireless LAN systems & IEEE 802.16e Applications

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.8:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.