Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

2.4 GHz 25 dBi Dual Polarity/X-Polarity MIMO Dish Antenna

  • Picture of 2.4 GHz 25 dBi Dual Polarity/X-Polarity MIMO Dish Antenna
  • Picture of 2.4 GHz 25 dBi Dual Polarity/X-Polarity MIMO Dish Antenna
  • Picture of 2.4 GHz 25 dBi Dual Polarity/X-Polarity MIMO Dish Antenna
Picture of 2.4 GHz 25 dBi Dual Polarity/X-Polarity MIMO Dish Antenna
SKU HG2425DPD
Available to Ship 24
Quantity Price
1 - 9 $695.00
10 - 24 $639.40
25 - 99 $583.80
100 + Call Us
Price $695.00

All Prices are in US Dollars and do not include duties



The HyperLink HG2425DPD is a high performance 25 dBi dual polarized parabolic dish antenna ideal for long range directional applications such as point to point systems, point to multi-point and wireless bridges. It is designed for use in the 2.4GHz ISM band as well as IEEE 802.11b/g/n wireless LAN systems.

Adjustable Dual Polarity Feed Horn System

The HG2425DPD features an adjustable dual polarity feed horn system which allows the antenna to be configured for Dual Polarization (horizontal and vertical) or for X-Polarization (+45° and -45°). It is fed via two 12 inch N-Female antenna leads, one for each polarized signals. This feature makes it ideal for MIMO/802.11n and polarization diversity systems. For outdoor 802.11n or MIMO applications, two polarization diverse antennas are required for the radio to operate at its highest data rate. These features make this antenna ideal for MIMO systems.

Rugged and Weatherproof

The reflector dish of the HG2425DPD is constructed from high quality aluminum which gives it superior strength. The dish is coated in a light gray UV-inhibited polymer for durability and aesthetics. Perforated holes in the dish helps minimize wind loading. Supplied with the antenna is a tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment.

For additional information and complete specifications, click on Data Sheet link in the Downloads sections.


Features
  • Adjustable dual polarity feed horn system allows the antenna to be configured for Dual Polarization (horizontal and vertical) or for X-Polarization (+45° and -45°)
  • Dual 12 inch antenna leads with terminated with N-Female connectors
  • Optional radome cover kits available
  • Includes tilt and swivel mast mount kit
  • Perforated aluminum reflector dish helps reduce wind loading and features a UV stable light gray polymer finish

Application
  • 2.4 GHz ISM band
  • IEEE 802.11b/g/n wireless LAN, WiFi systems
  • Long range directional applications
  • Point to point and point to multi-point applications
  • Wireless bridges and backhaul applications

Key Specifications

Key Specifications

Antenna Type
Reflector Dish
Polarization
H/V or 45 Deg. Slant
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.