L-com

2.4/5 GHz 4/6 dBi Dual Band Omni-Directional MIMO Antenna - RP-TNC Plug

  • Picture of 2.4/5 GHz 4/6 dBi Dual Band Omni-Directional MIMO Antenna - RP-TNC Plug
Picture of 2.4/5 GHz 4/6 dBi Dual Band Omni-Directional MIMO Antenna - RP-TNC Plug
SKU HG245806U-4RTP
Available to Ship 101
Quantity Price
1 - 9 $246.99
10 - 24 $227.23
25 - 99 $207.47
100 + Call Us
Price $246.99

All Prices are in US Dollars and do not include duties



The HyperLink HG245806U-4RTP is a compact dual band omni-directional antenna specifically designed for MIMO (Multiple In / Multiple Out) applications.

Unlike typical pole style omni-directional antennas, the HG245806U-4RSP features a compact and unobtrusive UV resistant radome. Its modern design and aesthetics helps it blend into almost any environment or structure.

The HG245806U-4RTP operates on both 2.4 GHz and 5.8 GHz frequencies. It is ideal for use with 4x4 MIMO radios since the HG245806U-4RTP features four separate 3 foot antennas leads terminated with RP-TNC Plug connectors. Each lead is dual band and supports both 2.4 GHz and 5.8 GHz.

This antenna's construction features a durable UV resistant ABS radome for durability and ruggedness. Its mounting system features a heavy-duty mounting bracket and U-Bolts for superior strength.

For additional information and complete specifications, click on the data sheet in the Downloads tab.


Features
  • All weather operation
  • Dual frequency - 2.4 GHz & 5 GHz
  • Heavy duty steel mounting bracket
  • Compact design
  • Four dual band inputs via 3 foot antenna leads with RP-TNC Plug connectors

Application
  • Point-to-multipoint applications
  • 2x2, 3x3 and 4x4 MIMO applications
  • 4.9 GHz Homeland Security and Public Safety band
  • 5.8 GHz UNII and ISM applications
  • IEEE 802.11a/b/g/n and 802.11ac wireless networks

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Plug
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.