L-com

2.4/4.9-5.8 GHz 4-Element Dual Polarized Flat Panel Antenna - (4) RP-TNC Plug Connectors

  • Picture of 2.4/4.9-5.8 GHz 4-Element Dual Polarized Flat Panel Antenna - (4) RP-TNC Plug Connectors
  • Picture of 2.4/4.9-5.8 GHz 4-Element Dual Polarized Flat Panel Antenna - (4) RP-TNC Plug Connectors
Picture of 2.4/4.9-5.8 GHz 4-Element Dual Polarized Flat Panel Antenna - (4) RP-TNC Plug Connectors
SKU HG245808DP-4RTP36
Available to Ship 199
Quantity Price
1 - 9 $44.29
10 - 24 $40.75
25 - 99 $37.20
100 + Call Us
Price $44.29

All Prices are in US Dollars and do not include duties



The HyperLink HG245808DP-4xxx36 Series Flat Panel Antennas combine four dual band antennas in a single housing. The unit consists of two vertically and two horizontally polarized multi-patch antennas. It is a professional quality antenna designed primarily for MIMO point-to-multipoint and point-to-point applications in the 2.4 GHz and the 4.9-5.8 GHz frequency bands. The unit can be used with APs and Routers with one to four antenna ports.

This antenna incorporates advanced dual polarization technology that allows for the interoperability of two radios to transmit and receive paths. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment.

Rugged and Weatherproof

This aesthetically pleasing antenna features a heavy-duty UV-resistant plastic radome ideal for all-weather indoor and outdoor operation. The HG245808DP-4xxx36 antenna is designed for wall mounting. An optional tilt and swivel mast mount kit can be purchased which allows for quick installation at various degrees of up/down tilt for easy alignment.

The HG245808DP-4xxx36 features four separate dual band antenna leads, two for horizontal polarization and two for vertical polarization. Terminated with RP-TNC Plug, RP-SMA Plug or N-Male connectors, additional connector options are also available.

For additional information and complete specifications, click on the the Data Sheet link in the Downloads section.


Features
  • MIMO - Multiple-Input and Multiple-Output
  • Dual band, high gain operation
  • Dual polarity feed system in single enclosure
  • Four independent antennas, two vertical and two horizontal elements
  • UV-resistant radome for all-weather operation

Application
  • Homeland Security and Public Safety Band
  • Hospitality, Industrial, Municipality
  • Supports IEEE 802.11 a/b/g/n and 802.11ac applications
  • 2.4/4.9-5.8 GHz Indoor/Outdoor Wireless LAN
  • MIMO wireless access points and routers

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical/Horizontal
Connector 1 Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Plug
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.