L-com

VOC Sensor Module, 5-500 ppm, Analog and TTL level Output, MQ138 Sensing Element

  • Picture of VOC Sensor Module, 5-500 ppm, Analog and TTL level Output, MQ138 Sensing Element
Picture of VOC Sensor Module, 5-500 ppm, Analog and TTL level Output, MQ138 Sensing Element
SKU SRAQ-G020
Available to Ship 9
Quantity Price
1 - 24 $127.99
25 - 49 $121.59
50 - 99 $115.19
100 + Call Us
Price $127.99

All Prices are in US Dollars and do not include duties



The L-com SRAQ-G020 gas sensor module is used to detect the presence and concentration of various organic vapors including toluene, acetone, ethanol, formaldehyde, and hydrogen. This device requires a 5 VDC ± 0.2 V power supply, a < 150 mA working current, and has a detection range of 5-500 PPM. Our 5 VDC ± 0.2 V sensor module is well suited for VOC gas alarms, industrial gas leakage detectors, portable VOC, and other areas where VOC concentrations are of concern.

The various organic vapors including toluene, acetone, ethanol, formaldehyde, and hydrogen sensor module has 4 pin male header which allows for easy integration into gas detection devices. The sensor module features a MQ138 sensing element with good sensitivity and selectivity to various organic vapors including Toluene, acetone, ethanol, formaldehyde, and hydrogen, which makes it less affected by temperature and humidity. This SRAQ-G020 sensor module has a analog and TTL level output modes and it operates at temperatures ranging from -10 to 50 Degrees C.

L-com has the largest in-stock selection of IoT gas sensor modules with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect various organic vapors including Toluene, acetone, ethanol, formaldehyde, and hydrogen gas sensor module per your requirement.


Features
  • Features Mq138 sensing element
  • High sensitivity to VOC's
  • Analog and TTL outputs
  • Indication light
  • Fast response
  • 4pin male header

Application
  • VOC gas alarms
  • Industrial gas leakage detectors
  • Portable VOC
  • Other areas where VOC concentrations are of concern

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.