To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

USB Type C Male to USB Type C female panel mount length 0.5M

  • Picture of USB Type C Male to USB Type C female panel mount length 0.5M
Picture of USB Type C Male to USB Type C female panel mount length 0.5M
SKU U3A00057-05M
Available to Ship Call us
Quantity Price
1 - 24 $39.79
25 - 49 $35.81
50 - 99 $31.83
100 + Call Us
Price $39.79

All Prices are in US Dollars and do not include duties



L-com's USB 2.0 Type C female panel mountable connector to USB 2.0 Type C male metal shell connector for connection between USB Type C devices designed for high performance data, video and audio transfer. Screw mount design secures USB 2.0 Type C female connector to the panel, flexible mesh cable sleeving available lengths 0.3M, 0.5M, 1M, 2M, 3M to Type C Male connection.

Features
  • Fully shielded to provide maximum protection against EMI/RFI
  • Type C female panel mount
  • Gold plated connectors for repeated mating cycles
  • Color is Black
  • Fully molded connectors provide excellent strain relief

Application
  • Data Transfer
  • Video Transfer
  • Data Acquisition
  • Audio Transfer

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.