L-com

USB Type A Jack, 10" Leads

  • Picture of USB Type A Jack, 10" Leads
  • Picture of USB Type A Jack, 10" Leads
Picture of USB Type A Jack, 10" Leads
SKU ECJ504-UA
Available to Ship 96
Quantity Price
1 - 24 $11.19
25 - 49 $10.63
50 - 99 $10.07
100 + Call Us
Price $11.19

All Prices are in US Dollars and do not include duties



Another unique USB panel mount option allows the user the flexibility to configure their own assembly. It features a bulkhead Type A or B Jack with 10 inches of un-terminated lead wires. The user can cut the wires to the desired length and hard wire or terminate them with their connector of choice. Wires are 20 AWG (2 power) and 24 AWG (2 signal) with an additional 24 AWG wire connected to the connector shell. This assembly uses the popular ECF style housing that is usable in virtually any panel thickness. L-com can custom terminate these wire leads with modest minimum requirements. Recommended 4-40 mounting screws must be purchased separately (P/N ECF440).

Features
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Available with Type A or B connectors with black or ivory housings
  • Wire leads are 20 AWG (2 power) and 24 AWG (2 signal) with an additional 24 AWG wire connected to the connector shell
  • Allows USB cables to be passed through panels or enclosures
  • Screw mount for secure installations

Application
  • Data Acquisition
  • PC Peripheral Interconnects
  • Test and Measurement

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.