L-com

USB 3.1 LSZH Type C Gen 2 M/M 10Gbps 0.3M

  • Picture of USB 3.1 LSZH Type C Gen 2 M/M 10Gbps 0.3M
Picture of USB 3.1 LSZH Type C Gen 2 M/M 10Gbps 0.3M
SKU U1A00003-03M
Available to Ship 4
Quantity Price
1 - 24 $89.89
25 - 49 $85.40
50 - 99 $80.90
100 + Call Us
Price $89.89

All Prices are in US Dollars and do not include duties



L-com's USB cables feature simple "plug & play" connections to hand held devices and other situations where a USB 3.1 Gen 2 Type C to USB 3.1 Type C connection is required. Twisted pair data lines help reduce crosstalk and allow for maximum cable flexibility. LSZH cable jacketing and over-molding.

Features
  • 10 Gbps Data rate
  • Fully molded connectors provide excellent strain relief
  • Gold plated contacts for repeated mating cycles and superior connectivity
  • LSZH cable jacketing and connector overmolds and strain reliefs

Application
  • Data Acquisition
  • Data Storage
  • Video Transfer


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.