USB 3.1 LSZH Type C Gen 2 M/M 10 Gbps
USB 3.1 LSZH Type C Gen 2 male to male cables deliver 10 Gbps data transfer performance for high-speed connectivity between USB-C equipped laptops, storage devices, and docking stations. Featuring reversible Type-C connectors on both ends, these cables simplify device interconnection in desktop, workstation, and equipment environments where fast data throughput is essential. LSZH jacket construction meets material compliance requirements for commercial, enterprise, and institutional installations preferring reduced smoke and halogen-free cabling.
For a broader selection of high-speed USB connectivity solutions beyond USB Type-C Gen 2 cables, explore our USB 3.1 Cables (Gen 2) - Type C, LSZH category, which includes LSZH USB Type-C cable assemblies designed for 10 Gbps data transfer in enterprise workstations, lab environments, and professional computing applications.
Related Categories:
FAQs
What are USB 3.1 LSZH Type C Gen 2 male to male cables used for?
USB 3.1 LSZH Type C Gen 2 male to male cables are used to support high-speed data transfer between modern devices equipped with USB-C interfaces. These cables connect laptops, storage devices, docking stations, and peripherals where fast data throughput is required. The Gen 2 specification supports data rates up to 10 Gbps, making them suitable for performance-focused computing and data transfer tasks in desktop, workstation, and equipment interconnect environments.
What data transfer speed do USB 3.1 Type C Gen 2 cables support?
The Gen 2 specification supports data rates up to 10 Gbps, delivering high-speed performance for USB 3.1 applications. This data transfer capability makes these cables suitable for external storage connectivity, large file transfers, and docking station interconnects where fast throughput is essential. USB 3.1 Gen 2 Type-C cables are compatible with USB-C devices that support data transfer and are selected for performance-focused computing tasks.
What is LSZH jacket material in USB 3.1 Type C cables?
The LSZH jacket material is intended for indoor environments where reduced smoke and halogen-free materials are preferred. This construction supports use in commercial, enterprise, and institutional installations where material compliance is a consideration. LSZH (Low Smoke Zero Halogen) cabling meets safety requirements in facilities prioritizing reduced toxic emissions during fire conditions, making these USB 3.1 Type C Gen 2 cables appropriate for structured cabling installations.
What connector configuration do these USB 3.1 Gen 2 cables have?
Designed with USB Type-C connectors on both ends, USB 3.1 Gen 2 cables support reversible plug orientation for simplified connections. The male-to-male configuration supports direct device-to-device or device-to-hub connections in desktop and workstation environments. Reversible Type-C connectors eliminate orientation concerns during installation, streamlining connectivity between USB-C equipped laptops, storage devices, docking stations, and peripherals that require 10 Gbps data transfer capability.
Where are USB 3.1 LSZH Type C Gen 2 cables typically installed?
USB 3.1 Gen 2 Type-C cables are commonly used in desktop, workstation, and equipment interconnect environments. They are compatible with USB-C devices that support data transfer and are often selected for short-to-medium distance connections between hosts and peripherals. Common applications include external storage connectivity, docking station interconnects, data transfer between USB-C devices, and general USB 3.1 Gen 2 data links in commercial and enterprise installations.
What devices are compatible with USB 3.1 Type C Gen 2 male to male cables?
USB 3.1 Gen 2 cables are compatible with USB-C devices that support data transfer including laptops, storage devices, docking stations, and peripherals equipped with USB Type-C interfaces. The male-to-male configuration supports direct connections between USB-C hosts and USB-C peripherals that utilize the Gen 2 specification. Devices must support USB 3.1 Gen 2 protocol to achieve the full 10 Gbps data transfer capability provided by these cables.
What applications benefit from USB 3.1 LSZH Type C Gen 2 cables?
Common applications include external storage connectivity, docking station interconnects, data transfer between USB-C devices, and general USB 3.1 Gen 2 data links. L-com USB 3.1 Gen 2 cables are selected for performance-focused computing tasks requiring fast data throughput up to 10 Gbps. Desktop, workstation, and equipment environments utilize these cables for short-to-medium distance connections where high-speed USB-C connectivity between modern devices is required.
Need Help Selecting USB 3.1 Type C Gen 2 Cables? For further information on similar products, our expert technical support and trained sales team are available to help you select the ideal passive components for your needs.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com provides the broadest range of RF and microwave components available. Our USB 3.1 Gen 2 Type-C cables are a part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment.