Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

Icron USB 2.0 Ranger 2244 4-Port Singlemode Duplex LC USB Extender System (10km Max)

  • Picture of Icron USB 2.0 Ranger 2244 4-Port Singlemode Duplex LC USB Extender System (10km Max)
  • Picture of Icron USB 2.0 Ranger 2244 4-Port Singlemode Duplex LC USB Extender System (10km Max)
Picture of Icron USB 2.0 Ranger 2244 4-Port Singlemode Duplex LC USB Extender System (10km Max)
SKU ICR2244
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By: ICR2344


Icron's USB Ranger® 2244 offers a unique long distance solution for extending USB 2.0 connections at up to 480 Mbps up to 10km over Singlemode Fiber. The 2244 provides 4 USB 2.0 ports at the REX unit. A standard Duplex LC interface is used for both LEX & REX units. This robust USB fiber extender is also certified for demanding industrial environments and is FCC/CE Class B certified, meets EN-61000 16kV ESD immunity and utilizes a rugged metal enclosure.

This LEGACY USB 2.0 Ranger 2244 extender is not recommended for new designs, instead please consider the newer USB 2.0 Ranger 2344 to take advantage of improved functionality, interoperability, and pricing.

Supported platforms include: Windows, MAC OS, Linux UK, European and Australian power versions available. Optional mounting kit also available. Contact your L-com Sales Representative for details.

Features
  • AC power adapter at remote unit (REX) provides standard 500mA to USB port Power adapter at local unit (LEX) is not required for normal operation.
  • Extends USB 2.0 high-speed and USB 1.1 (low-speed, full speed) devices up to 10km over Singlemode Fiber optic cabling.
  • Provides four remote USB 2.0 port(s). Number of devices can be increased using additional USB hubs Duplex Singlemode LC port used for connecting LEX & REX units
  • Supports all major operating systems including Windows®, Mac OS®, and Linux®
  • True plug and play, ready to operate right out of the box. No new driver installation required

Application
  • Industrial control
  • Medical device connectivity
  • POS
  • Security: webcam, access control

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.