L-com

High Flex USB Cable Type A - A, 2.0m

  • Picture of High Flex USB Cable Type A - A, 2.0m
Picture of High Flex USB Cable Type A - A, 2.0m
SKU CAUAAHFX-2M
  Configured to Order
Quantity Price
1 - 24 $30.39
25 - 49 $27.35
50 - 99 $24.31
100 + Call Us
Price $30.39

All Prices are in US Dollars and do not include duties



Designed for applications where ordinary USB cables fail, this exclusive ultra flexible cable family is rated for 10,000 flex cycles minimum. Standard USB cable fails at approximately 1,000 bend cycles. The special bulk cable uses a polyurethane jacket plus high strand count data (28 AWG) and power (24 AWG) conductors to achieve the extra durability. Available with type A-A and A-B connector options in lengths ranging from 0.5 to 5 meters.

Features
  • Available in lengths of 0.3, 0.5, 0.75, 1, 2, 3 & 5; color is black
  • Connectors are type A to type A; USB Revision 1.0, 1.1, and 2.0 compliant
  • Features polyurethane cable jacket + high strand count conductors
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Ideal for applications where standard USB 2.0 cables break down

Application
  • PC Peripheral Interconnects
  • Portable Data Storage
  • Data Acquisition
  • Test and Measurement


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.