L-com

USB High Flex Drag Chain Cable, Type A Male Plug to Right Angle Down Micro Type B Male Plug, Vision Thumbscrews, VW-1 PVC, Black, 0.5m

  • Picture of USB High Flex Drag Chain Cable, Type A Male Plug to Right Angle Down Micro Type B Male Plug, Vision Thumbscrews, VW-1 PVC, Black, 0.5m
Picture of USB High Flex Drag Chain Cable, Type A Male Plug to Right Angle Down Micro Type B Male Plug, Vision Thumbscrews, VW-1 PVC, Black, 0.5m
SKU CAU3HFA-90DMBV-05M
Available to Ship 28
Quantity Price
1 - 24 $81.99
25 - 49 $77.89
50 - 99 $73.79
100 + Call Us
Price $81.99

All Prices are in US Dollars and do not include duties



L-com's industry leading USB cable assembly selection now includes High Flex, Drag Chain rated USB cables with 90° angled connector options. The CAU3HFA-90DMBV-05M family is made for continuous motion, high flex and drag chain use and is perfect for factory automation and Machine Vision cameras. Tested for 5 million flex cycles in U-type drag chain applications, these are among the most rugged USB cables ever produced by the experts at L-com.

The CAU3HFA-90DMBV-05M from L-com is a high flex, drag chain rated USB cable assembly for use with video transfer or streaming devices. Its connectors are Type A type male/plug to Right Angle, Down Exit Type Micro B type male/plug with Machine Vision thumbscrews. The thumbscrews allow for secure lock-down in Machine Vision or equivalent applications. The down angle MicroB Type allows for connections in tight spaces as well as extra strain relief to avoid stressing the connector overmold to allow packing of denser connections and greater control over the exit of your cable. The CAU3HFA-90DMBV-05M is built with a high flex, drag chain rated bulk cable that is rated to 5,000,000 flex cycles and utilizes 22AWG power conductors for maximum power transfer capability. Molded connector ends offer extra durability. The cable jacket is UL 20276 style and commands a VW-1 flame rating. Available connector types include A, B, Micro B and Micro B with Machine Vision thumbscrews in both straight to straight and straight to 90° right angle configurations. Please note that Micro B type USB high flex assemblies are recommended for video transfer use only.

Since 1982, L-com has offered high quality USB cables, adapters, components and accessories. 30um gold plated contacts and molded connector ends ensure a long life on your CAU3HFA-90DMBV-05M USB cable assembly. 360° shield termination means you can trust your USB 3.0 cable to be protected from EMI and RFI interference. Contact L-com for application support and buy CAU3HFA-90DMBV-05M cables online today.


Features
  • High flex, continuous motion and type-U drag chain rated for a minimum of 5 million cycles at 8x the cable OD
  • Micro B type cables recommended for video transfer only
  • Connectors are Type A male/plug type to Right Angle, Down Exit Micro B male/plug with Machine Vision thumbscrews
  • Built with 20276 style, VW-1 flame rated, PVC black jacket
  • 22AWG power conductors for maximum power transfer current

Application
  • Industrial or Factory Automation
  • Test and Measurement
  • Video Transfer for Cameras including Machine Vision
  • Medical Devices
  • Data acquisition or PLC communications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.