L-com

USB 3.0 Keystone Style Coupler Adapter, In-Line Feed-thru, Stainless Steel Plated ABS, Shielded, A Female Jack to A Female Jack, Silver

  • Picture of USB 3.0 Keystone Style Coupler Adapter, In-Line Feed-thru, Stainless Steel Plated ABS, Shielded, A Female Jack to A Female Jack, Silver
  • Picture of USB 3.0 Keystone Style Coupler Adapter, In-Line Feed-thru, Stainless Steel Plated ABS, Shielded, A Female Jack to A Female Jack, Silver
Picture of USB 3.0 Keystone Style Coupler Adapter, In-Line Feed-thru, Stainless Steel Plated ABS, Shielded, A Female Jack to A Female Jack, Silver
SKU U3KEY-AA-S
  Available for backorder
Quantity Price
1 - 24 $22.99
25 - 49 $21.84
50 - 99 $20.69
100 + Call Us
Price $22.99

All Prices are in US Dollars and do not include duties



In stock and shipping same day, L-com's USB 3.0 U3KEY-AA-S adapter/coupler allows USB cables to be efficiently passed through a patch panel, wall plate or enclosure using snap-in keystone openings. These USB coupler solutions are engineered to bring high performance in a compact design.

The U3KEY-AA-S is an in-line, silver adapter with an A type female to an A type female with a shielded, nickel plated housing. It is rated for USB 3.0 usage. 3.0 coupler/adapter options include A to A, A to B, B to A and C to C. Additional A to A, A to B, B to A, C to A and A to C options are available with a USB 2.0 rating. The nickel plated design electrically connects the connector shells and ground to the housing's plating and is excellent for applications that require grounding your adapter/coupler to your rack, wall-plate, patch panel or enclosure.

L-com's U3KEY style USB adapter products do not require special tools or hardware to mount. Please see our attached drawing for recommended panel cutout. Contact L-com's expert technical support with your USB 3.0 questions and order online today.

Features
  • Allows USB 3.0 cables to be passed through panels, enclosures and wall plates
  • Metal shell provides maximum protection from EMI/RFI
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • USB 3.0 rated connectors are USB Type A female jack on the front to USB Type A female jack on the back
  • Please see product specification for recommended panel cutout dimensions

Application
  • PC peripheral interconnects and computing
  • Data acquisition and storage
  • Test and measurement
  • Video and data transfer
  • Printers and servers

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.