L-com

USB C Docking Station, 3-Port, 8K@30 Hz, 4K@60 Hz, 100 W PD, USB C to HDMI, DisplayPort and USB C Power, Metal Shell, Silver, 15 cm

  • Picture of USB C Docking Station, 3-Port, 8K@30 Hz, 4K@60 Hz, 100 W PD, USB C to HDMI, DisplayPort and USB C Power, Metal Shell, Silver, 15 cm
  • Picture of USB C Docking Station, 3-Port, 8K@30 Hz, 4K@60 Hz, 100 W PD, USB C to HDMI, DisplayPort and USB C Power, Metal Shell, Silver, 15 cm
  • Picture of USB C Docking Station, 3-Port, 8K@30 Hz, 4K@60 Hz, 100 W PD, USB C to HDMI, DisplayPort and USB C Power, Metal Shell, Silver, 15 cm
Picture of USB C Docking Station, 3-Port, 8K@30 Hz, 4K@60 Hz, 100 W PD, USB C to HDMI, DisplayPort and USB C Power, Metal Shell, Silver, 15 cm
SKU USBCDS-3P8K
Available to Ship 473
Quantity Price
1 - 24 $87.99
25 - 49 $83.59
50 - 99 $79.19
100 + Call Us
Price $87.99

All Prices are in US Dollars and do not include duties



L-com’s USBCDS-3P8K is a USB C docking station that transforms a single USB C port into a docking station that offers HDMI, DisplayPort, and USB C power delivery to expand the capabilities of your device and allows you to connect to an external monitor, regardless of whether the monitor uses HDMI or DisplayPort. This docking station is designed to last with a sturdy aluminum shell and gold-plated connectors. Our USB docking station features a seam-less plug-and-play design.

The USBCDS-3P8K dongle-style dock from L-com is ideal for travel and has a length of 15 cm, which allows you to conveniently carry your office with you on the go. This USB docking station supports resolutions up to 8K at 30 Hz if using one AV port; alternatively, when using both AV ports, it supports resolutions up to 4K at 60 Hz. The power delivery USB C port can provide fast charging of up to 100 W if supported by peripherals.

The L-com USBCDS-3P8K 15 cm USB-C docking station has 3-ports and comes in a silver color. Our USB C dock allows a laptop or other small device to connect to external monitors as well as charge devices simultaneously. This dongle-style dock is suitable for PC, laptop, tablet, high-resolution monitors or screens, office, conference room, bedroom, WFH (Work from home), traveling, and external device hookup applications.

L-com has one of the largest in-stock selections of 3-port USB C docking stations for international and domestic orders. Make your online purchase right now to take advantage of our same business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal dongle-style 15 cm USB C docking station for your requirements.


Features
  • Transforms a single USB C port into a docking station with HDMI, DisplayPort and USB C power delivery to expand your device's capabilities and allows to you to use an external monitor regardless of whether it uses HDMI or DisplayPort
  • Supports up to 8K@30Hz resolutions if using one AV port and up to 4K@60Hz if using both; Power delivery USB C port can supply up 100W (20V 5A) fast charging if supported by peripherals
  • Made to last with a sturdy aluminum shell and gold plated connectors
  • Perfect for travel, this dongle style dock has a length of about 6 inches so you can take your office on the road
  • Seam-less plug and play design

Application
  • PC, Laptop, Tablet
  • High Resolution Monitors or Screens
  • Office, Conference Room, Boardroom and WFM (Work from Home)
  • External Device Hook Up
  • Travel


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.