L-com

USB-C 3.0 Hub, 5Gbps, 4 Ports, Type C Male to 4x Type A Female, Aluminum Alloy Shell, Silver, Rectangular Dongle Style, 15cm

  • Picture of USB-C 3.0 Hub, 5Gbps, 4 Ports, Type C Male to 4x Type A Female, Aluminum Alloy Shell, Silver, Rectangular Dongle Style, 15cm
Picture of USB-C 3.0 Hub, 5Gbps, 4 Ports, Type C Male to 4x Type A Female, Aluminum Alloy Shell, Silver, Rectangular Dongle Style, 15cm
SKU UHUBC-4A-R
Available to Ship 484
Quantity Price
1 - 24 $23.59
25 - 49 $22.41
50 - 99 $21.23
100 + Call Us
Price $23.59

All Prices are in US Dollars and do not include duties



L-com's UHUBC-4A-R is a 4-port USB type-C hub that transforms a single USB-C male port into a hub with 4x USB-A female ports to expand your device's capabilities. This USB-C 3.0 hub supports a data transfer speed of up to 5 Gbps and is backward compatible with prior USB revisions. Our rectangular dongle-style hub has a cable length of 15 cm and an angled type-C male connector for space-saving cable management. This silver-colored USB hub is suitable for PCs, laptops, tablets, smartphones, peripheral interconnects, offices, conference rooms, boardrooms, and work-from-home (WFM) applications.

The UHUBC-4A-R USB hub from L-com has a sturdy aluminum alloy shell. This 4-port USB-C 3.0 hub comes with gold-plated connectors, which resist corrosion. The seam-less plug-and-play design of this hub allows you to use your existing USB A-type peripherals on a device that only has a USB-C port. Additional dimensions and specifications for this USB hub are on our downloadable PDF datasheet above.

L-com has one of the largest in-stock selections of 4-port USB type-C hubs for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal USB-C 3.0 hub for your requirements.


Features
  • Transforms a single USB C port into a hub with 2x USB C ports and 2x USB A ports to expand your device's capabilities
  • Supports up to 10gig USB 3.2 speeds and is backwards compatible with prior USB revisions
  • Made to last with a sturdy aluminum shell and gold plated connectors
  • Perfect for travel, this dongle style hub has a length of about 6 inches
  • Seam-less plug and play design allows you to use your existing USB A type peripherals as well as newer C type devices simultaneously

Application
  • PC, Laptop, Tablet, Smart Phone
  • Peripheral Interconnects such as HDD/SSD, Cameras, Mice, Thumb drives, Headsets, Keyboards ect...
  • Data transfer, Acquisition and Storage
  • Office, Conference Room, Boardroom and WFM (Work from Home)
  • Video transfer


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.