L-com

USB to Apple Dock Connector Cable - 6 FT

  • Picture of USB to Apple Dock Connector Cable - 6 FT
Picture of USB to Apple Dock Connector Cable - 6 FT
SKU CAUA-APDK
Available to Ship 21
Quantity Price
1 - 24 $18.39
25 - 49 $17.47
50 - 99 $16.55
100 + Call Us
Price $18.39

All Prices are in US Dollars and do not include duties



APPLE IPOD & IPHONE CABLE - 6FT 30 PIN USB APPLE CABLE The USB to Apple Dock Connector Cable connects your iPhone or iPod to your computer's USB port.

Features
  • Length: 6 Foot
  • Connector 1: USB Type A Male
  • Connector 2: Apple 30 Pin Dock

Application
  • i-Phone and I-Pod

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.