L-com

USB 3.0 Double Stack Adapter Coupler, ECF Flange Type 4 Panel Mount Style, Two A Type Female Jack to Two A Type Female Jack, , Ivory

  • Picture of USB 3.0 Double Stack Adapter Coupler, ECF Flange Type 4 Panel Mount Style, Two A Type Female Jack to Two A Type Female Jack, , Ivory
  • Picture of USB 3.0 Double Stack Adapter Coupler, ECF Flange Type 4 Panel Mount Style, Two A Type Female Jack to Two A Type Female Jack, , Ivory
  • Picture of USB 3.0 Double Stack Adapter Coupler, ECF Flange Type 4 Panel Mount Style, Two A Type Female Jack to Two A Type Female Jack, , Ivory
  • Picture of USB 3.0 Double Stack Adapter Coupler, ECF Flange Type 4 Panel Mount Style, Two A Type Female Jack to Two A Type Female Jack, , Ivory
  • Picture of USB 3.0 Double Stack Adapter Coupler, ECF Flange Type 4 Panel Mount Style, Two A Type Female Jack to Two A Type Female Jack, , Ivory
Picture of USB 3.0 Double Stack Adapter Coupler, ECF Flange Type 4 Panel Mount Style, Two A Type Female Jack to Two A Type Female Jack, , Ivory
SKU ECF504-3DSAA-IVY
Available to Ship 14
Quantity Price
1 - 24 $15.99
25 - 49 $15.19
50 - 99 $14.39
100 + Call Us
Price $15.99

All Prices are in US Dollars and do not include duties



In stock and shipping same day, L-com's USB 3.0 ECF504-3DSAA-IVY Double Stack adapter/coupler allows USB cables to be efficiently passed through a panel using L-com's efficient ECF style flange mount design. The double stack design allows for double the number of A type connections in a single ECF footprint to allows users to effectively double their cable and connector density in their rack, panel or box using the same convenient footprint.

L-com's ECF504-3DSAA-IVY is an ivory adapter with 2x A type female jack to 2x A type female jack design with an ABS housing. It is rated for USB 3.0 applications. L-com double stack coupler/adapter designs come in chrome plated-shielded or unshielded housing types depending on whether the user prefers to ground the connector shell to their rack, panel, box or not. Female to Male cable options are also available in the ECF504-3DSAA series. The chrome plated design electrically connects the connector shells and ground to the housing's plating and is excellent for applications that require grounding your adapter/coupler to your panel or enclosure.

L-com's ECF style USB adapter products securely mount via 4-40 screws which are sold separately (see part number ECF440) and can be used with virtually any panel thickness. Available colors include black, ivory and silver in single connector, high retention and double stack design options as well as in female to male adapter cables. See L-com's industry leading USB selection online and contact L-com's expert technical support with your USB 3.0 questions and order online today.

Features
  • The ECF504-3DSAA-IVY is an ivory USB 3.0 adapter with a 2x double stacked A type female to A type female design
  • Double stack design allows for twice the A type connections in a single ECF Type 4 footprint allowing users to double their cable density in their rack, panel or box
  • Allows USB cables to be passed through panels or enclosures using L-com's ECF Type 4 style flange mount design with screw mounting for secure installation
  • Rated for USB 3.0 applications with 30 micro inch gold plated contacts to provide reliable connections with repeated mating cycles
  • Shielded and Unshielded Double Stack housings available for user grounding preference as well as female to female coupler/adapter designs and female to male terminated adapter cables

Application
  • PC peripheral interconnects and computing
  • Data acquisition and storage
  • Test and measurement
  • Video and data transfer
  • Printers and servers


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.