L-com

USB 3.0 Adapter Coupler Panel Mount, ECF Flange Style Type 2 Kit, B Type Female Jack to A Type Female Jack, Stainless Steel Shielded

  • Picture of USB 3.0 Adapter Coupler Panel Mount, ECF Flange Style Type 2 Kit, B Type Female Jack to A Type Female Jack, Stainless Steel Shielded
  • Picture of USB 3.0 Adapter Coupler Panel Mount, ECF Flange Style Type 2 Kit, B Type Female Jack to A Type Female Jack, Stainless Steel Shielded
Picture of USB 3.0 Adapter Coupler Panel Mount, ECF Flange Style Type 2 Kit, B Type Female Jack to A Type Female Jack, Stainless Steel Shielded
SKU ECFU3KEY-BA-S
Available to Ship 797
Quantity Price
1 - 24 $28.19
25 - 49 $26.78
50 - 99 $25.37
100 + Call Us
Price $28.19

All Prices are in US Dollars and do not include duties



In stock and shipping same day, L-com's USB 3.0 ECFU3KEY-BA-S adapter/coupler allows USB cables to be efficiently passed through a patch panel, wall plate or enclosure using L-com's efficient ECF style flange mount design. These USB coupler solutions are engineered to bring high performance in a compact design.

The ECFU3KEY-BA-S is an in-line, silver adapter with a B type female to an A type female with a shielded, stainless steel plated ABS housing. It is rated for USB 3.0 usage. 3.0 coupler/adapter options include A to A, A to B, B to A and C to C. Additional A to A, A to B, B to A, C to A and A to C options are available with a USB 2.0 rating. The steel plated design electrically connects the connector shells and ground to the housing's plating and is excellent for applications that require grounding your adapter/coupler to your rack, wall-plate, patch panel or enclosure. The ECF frame allows for mounting in virtually any panel thickness and the mounting screws create a secure mount.

L-com's ECFU3KEY style products securely mount via 4-40 screws. Sold as a kit, each ECFU3KEY part comes with a female/female adapter coupler, a metal mounting flange and 2x 4-40 screws mounting. Contact L-com's expert technical support with your USB 3.0 questions and order online today.

Features
  • Allows USB 3.0 cables to be passed through panels, enclosures and wall plates
  • Type 2 Flange kit includes a keystone style, snap-in coupler adapter, a metal mounting frame and 2x 4-40 machine screws for secure installation
  • Metal shell provides maximum protection from EMI/RFI
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • USB 3.0 rated connectors are USB Type B female jack on the front to USB Type A female jack on the back

Application
  • PC peripheral interconnects and computing
  • Data acquisition and storage
  • Test and measurement
  • Video and data transfer
  • Printers and servers

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.